IESNA:LM-63-2002
[TEST]P1390606
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14228.5
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
52.5 70.0 74.4 78.8 83.2 91.9 100.7 109.4 118.2 131.3 148.8 175.1 223.2 275.7 280.1 275.7 280.1 310.7 428.9 704.6 958.5 1111.7 1129.2 1076.7 
1054.8 765.9 621.5 534.0 485.8 437.7 389.5 328.2 210.1 96.3 39.4 4.4 0.0 0.0 
52.5 70.0 74.4 83.2 87.5 100.7 109.4 126.9 140.1 166.3 227.6 345.8 520.8 621.5 695.9 796.6 958.5 1308.6 2144.6 3549.5 5177.6 5549.6 
4985.0 4184.1 3960.9 3181.8 2319.6 1645.6 1133.6 805.3 573.3 433.3 205.7 109.4 39.4 4.4 0.0 0.0 
52.5 70.0 74.4 83.2 96.3 109.4 126.9 166.3 253.8 555.8 1054.8 1676.3 2236.5 2858.0 3470.7 4131.6 4928.1 6547.5 10285.2 14766.9 
17257.2 17624.8 16950.8 16272.4 16049.2 15524.0 14539.3 12442.9 8740.2 4950.0 2385.3 914.7 284.5 144.4 48.1 4.4 0.0 0.0 
52.5 65.6 70.0 83.2 100.7 118.2 153.2 232.0 569.0 1580.0 2779.2 3943.4 5177.6 6066.1 7046.4 7987.4 9760.0 13769.0 18929.1 
23669.0 25214.0 25664.8 25774.2 26334.4 26513.8 26684.5 24557.5 19393.0 14653.1 10184.5 6941.4 2017.6 564.6 161.9 35.0 4.4 0.0 
0.0 
52.5 61.3 70.0 83.2 100.7 122.5 166.3 323.9 984.7 2560.3 4446.7 5947.9 7138.3 8302.5 9724.9 11300.5 14154.1 19979.5 28120.1 
32247.3 33625.9 33897.3 34995.8 36173.1 36247.5 34960.8 30435.3 24483.1 18946.6 15423.4 10114.5 3133.7 1032.9 218.8 43.8 4.4 0.0 
0.0 
52.5 56.9 65.6 78.8 100.7 122.5 179.4 350.1 1282.4 3243.1 5326.4 6691.9 7873.6 9317.9 10919.8 12893.7 16508.8 23340.7 31822.7 
35884.3 37639.3 38619.7 40431.6 41320.1 41215.0 39101.1 33634.7 26785.2 22509.2 18364.5 11169.2 4381.0 1396.2 214.5 43.8 0.0 
0.0 0.0 
52.5 52.5 61.3 74.4 96.3 118.2 161.9 323.9 1107.3 2766.1 4516.7 5978.5 7059.6 8110.0 9475.5 11108.0 13821.5 19428.0 27406.7 
31735.2 32886.2 33135.7 34032.9 34943.3 35039.6 33520.9 29047.9 23594.6 18635.8 14998.8 9948.2 3260.6 1409.3 293.2 39.4 0.0 0.0 
0.0 
52.5 52.5 61.3 74.4 91.9 113.8 144.4 236.3 656.5 1615.0 2901.7 4105.3 5208.2 5991.7 6788.2 7694.2 9134.1 12950.5 18705.9 
23244.5 24732.5 25043.3 25157.1 25577.2 25774.2 25796.1 23437.0 18876.5 14119.1 10272.0 6954.5 2236.5 857.8 214.5 30.6 0.0 0.0 
0.0 
52.5 52.5 61.3 70.0 83.2 100.7 118.2 153.2 249.5 617.1 1155.4 1790.1 2363.4 2879.8 3466.3 4092.2 4801.2 6464.3 10022.6 14933.2 
17314.1 17607.3 16802.0 16062.4 15830.4 15073.2 13930.9 11344.3 8184.4 4932.5 2525.3 1024.1 341.4 161.9 48.1 0.0 0.0 0.0 
52.5 48.1 56.9 65.6 74.4 83.2 100.7 109.4 126.9 161.9 236.3 380.8 538.3 625.9 709.0 840.3 1032.9 1339.3 2052.7 3724.5 5466.5 5803.5 
5020.0 4114.1 3943.4 2984.9 2166.4 1439.9 967.2 735.3 595.2 472.7 253.8 118.2 35.0 0.0 0.0 0.0 
52.5 48.1 52.5 61.3 70.0 78.8 87.5 96.3 105.0 118.2 135.7 166.3 223.2 275.7 275.7 271.4 284.5 310.7 389.5 704.6 1102.9 1199.2 1081.0 945.4 
914.7 687.1 560.2 494.6 459.5 442.0 411.4 367.6 267.0 105.0 30.6 0.0 0.0 0.0 
52.5 48.1 52.5 56.9 65.6 74.4 78.8 87.5 87.5 96.3 105.0 118.2 126.9 153.2 161.9 157.6 140.1 135.7 140.1 144.4 148.8 166.3 192.6 214.5 214.5 249.5 
275.7 293.2 306.4 302.0 297.6 262.6 223.2 126.9 30.6 0.0 0.0 0.0 
52.5 43.8 48.1 52.5 56.9 61.3 65.6 65.6 65.6 70.0 70.0 74.4 78.8 78.8 78.8 83.2 83.2 87.5 83.2 78.8 78.8 78.8 78.8 78.8 83.2 96.3 
109.4 113.8 118.2 126.9 148.8 170.7 166.3 131.3 48.1 0.0 0.0 0.0 
52.5 43.8 43.8 48.1 48.1 48.1 52.5 52.5 52.5 52.5 52.5 56.9 52.5 52.5 52.5 52.5 52.5 52.5 56.9 56.9 61.3 61.3 61.3 65.6 65.6 74.4 
87.5 96.3 100.7 100.7 91.9 78.8 74.4 61.3 35.0 0.0 0.0 0.0 
52.5 39.4 39.4 39.4 39.4 43.8 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 35.0 35.0 35.0 35.0 35.0 30.6 35.0 39.4 48.1 52.5 52.5 56.9 52.5 43.8 39.4 30.6 26.3 21.9 13.1 4.4 0.0 
0.0 0.0 0.0 
52.5 39.4 35.0 35.0 35.0 35.0 35.0 30.6 30.6 30.6 26.3 26.3 21.9 21.9 17.5 17.5 13.1 17.5 21.9 26.3 21.9 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 39.4 35.0 35.0 30.6 30.6 30.6 26.3 26.3 21.9 17.5 13.1 8.8 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 35.0 30.6 30.6 26.3 26.3 26.3 21.9 21.9 13.1 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 35.0 30.6 26.3 21.9 21.9 17.5 17.5 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 35.0 26.3 21.9 17.5 17.5 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 26.3 21.9 17.5 17.5 13.1 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 26.3 21.9 17.5 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 26.3 17.5 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 21.9 17.5 13.1 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 21.9 17.5 13.1 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 30.6 21.9 17.5 13.1 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 35.0 26.3 21.9 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 39.4 30.6 26.3 21.9 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 48.1 39.4 35.0 30.6 26.3 21.9 13.1 8.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
52.5 56.9 52.5 48.1 43.8 39.4 35.0 30.6 26.3 17.5 13.1 8.8 8.8 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
52.5 61.3 56.9 52.5 48.1 43.8 43.8 39.4 30.6 26.3 17.5 17.5 13.1 13.1 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 0.0 
0.0 0.0 
52.5 65.6 61.3 56.9 52.5 52.5 48.1 43.8 39.4 30.6 26.3 21.9 17.5 17.5 13.1 13.1 13.1 8.8 8.8 8.8 8.8 8.8 8.8 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.8 8.8 
4.4 4.4 0.0 
52.5 70.0 65.6 61.3 61.3 56.9 56.9 56.9 48.1 43.8 35.0 30.6 30.6 26.3 21.9 21.9 17.5 17.5 17.5 17.5 17.5 13.1 13.1 13.1 8.8 8.8 8.8 8.8 8.8 8.8 8.8 13.1 13.1 13.1 
13.1 13.1 13.1 0.0 
52.5 70.0 65.6 65.6 65.6 61.3 61.3 61.3 56.9 52.5 48.1 39.4 35.0 35.0 30.6 30.6 26.3 26.3 26.3 26.3 21.9 17.5 17.5 13.1 13.1 13.1 13.1 13.1 13.1 13.1 13.1 13.1 13.1 13.1 
13.1 13.1 13.1 0.0 
52.5 65.6 61.3 61.3 61.3 61.3 61.3 61.3 61.3 52.5 48.1 43.8 43.8 39.4 39.4 35.0 35.0 35.0 35.0 30.6 30.6 26.3 21.9 17.5 17.5 13.1 13.1 13.1 13.1 13.1 13.1 13.1 13.1 
13.1 13.1 13.1 13.1 0.0 
52.5 65.6 61.3 61.3 56.9 56.9 56.9 52.5 52.5 52.5 48.1 48.1 48.1 43.8 43.8 43.8 43.8 43.8 48.1 52.5 48.1 39.4 35.0 30.6 30.6 26.3 26.3 21.9 21.9 
26.3 21.9 17.5 13.1 13.1 8.8 8.8 8.8 0.0 
52.5 61.3 61.3 56.9 56.9 56.9 56.9 56.9 52.5 52.5 52.5 52.5 52.5 52.5 52.5 56.9 56.9 56.9 56.9 56.9 56.9 61.3 70.0 78.8 83.2 83.2 
74.4 65.6 61.3 52.5 48.1 43.8 39.4 26.3 17.5 8.8 4.4 0.0 
52.5 65.6 61.3 61.3 61.3 61.3 65.6 61.3 61.3 61.3 65.6 65.6 65.6 65.6 65.6 70.0 70.0 74.4 74.4 78.8 78.8 83.2 83.2 87.5 87.5 96.3 
109.4 118.2 118.2 113.8 109.4 100.7 96.3 83.2 52.5 8.8 4.4 0.0 
52.5 65.6 70.0 70.0 70.0 74.4 74.4 78.8 78.8 78.8 83.2 87.5 87.5 87.5 91.9 96.3 100.7 105.0 100.7 96.3 91.9 96.3 96.3 100.7 105.0 122.5 
135.7 140.1 148.8 157.6 179.4 201.3 192.6 157.6 56.9 8.8 0.0 0.0 
52.5 70.0 74.4 74.4 78.8 87.5 91.9 96.3 100.7 109.4 118.2 126.9 140.1 161.9 175.1 166.3 157.6 153.2 153.2 161.9 166.3 183.8 232.0 245.1 249.5 275.7 
293.2 302.0 306.4 293.2 280.1 253.8 210.1 113.8 43.8 4.4 0.0 0.0 
52.5 70.0 74.4 78.8 83.2 91.9 100.7 109.4 118.2 131.3 148.8 175.1 223.2 275.7 280.1 275.7 280.1 310.7 428.9 704.6 958.5 1111.7 1129.2 1076.7 
1054.8 765.9 621.5 534.0 485.8 437.7 389.5 328.2 210.1 96.3 39.4 4.4 0.0 0.0 
